Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

Unit of Measure

Specifications

Brand

N/A Alfagomma®

Dash Size

N/A 05

Hose ID Size

N/A 5/16 in7.9 mm

F Thread Dash Size

N/A 06

F Thread Size (in. TPI)

N/A 1/2-20

C Cut-Off Factor

N/A 24.2 mm

CH1

N/A 16 mm

Weight Per Each

N/A 0.18 lb

Type

N/A Bite Type Tube Fitting

Note

Note

N/A Does Not Include Nut or Ferrule