90° Flange SAE 6000 PSI J518 Code 62
B Series SAE Flange Code 62
Part Number |
Dash Size |
Hose ID Size |
Flange Dash Size |
Flange |
Q |
C Cut-Off Factor |
D Drop |
Weight Per Each |
|---|---|---|---|---|---|---|---|---|
| B-0808-C629 | Dash Size N/A 08 | Hose ID Size N/A 1/2 in12.7 mm | Flange Dash Size N/A 08 | Flange N/A 1/2 in | Q N/A 31.8 mm | C Cut-Off Factor N/A 47.8 mm | D Drop N/A 46 mm | Weight Per Each N/A 0.43 lb |
| B-0812-C629 | Dash Size N/A 08 | Hose ID Size N/A 1/2 in12.7 mm | Flange Dash Size N/A 12 | Flange N/A 3/4 in | Q N/A 41.3 mm | C Cut-Off Factor N/A 47.8 mm | D Drop N/A 54 mm | Weight Per Each N/A 0.67 lb |
| B-1012-C629 | Dash Size N/A 10 | Hose ID Size N/A 5/8 in15.9 mm | Flange Dash Size N/A 12 | Flange N/A 3/4 in | Q N/A 41.3 mm | C Cut-Off Factor N/A 49.9 mm | D Drop N/A 55 mm | Weight Per Each N/A 0.67 lb |
| B-1212-C629 | Dash Size N/A 12 | Hose ID Size N/A 3/4 in19.0 mm | Flange Dash Size N/A 12 | Flange N/A 3/4 in | Q N/A 41.3 mm | C Cut-Off Factor N/A 63.2 mm | D Drop N/A 61 mm | Weight Per Each N/A 0.92 lb |
| B-1216-C629 | Dash Size N/A 12 | Hose ID Size N/A 3/4 in19.0 mm | Flange Dash Size N/A 16 | Flange N/A 1 in | Q N/A 47.6 mm | C Cut-Off Factor N/A 63.2 mm | D Drop N/A 66 mm | Weight Per Each N/A 1.09 lb |
| B-1616-C629 | Dash Size N/A 16 | Hose ID Size N/A 1 in25.4 mm | Flange Dash Size N/A 16 | Flange N/A 1 in | Q N/A 47.6 mm | C Cut-Off Factor N/A 73.6 mm | D Drop N/A 75 mm | Weight Per Each N/A 1.36 lb |
| B-1620-C629 | Dash Size N/A 16 | Hose ID Size N/A 1 in25.4 mm | Flange Dash Size N/A 20 | Flange N/A 1 1/4 in | Q N/A 54.0 mm | C Cut-Off Factor N/A 77.6 mm | D Drop N/A 78 mm | Weight Per Each N/A 1.60 lb |





