Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

Unit of Measure

Specifications

Brand

N/A Alfagomma®

Dash Size

N/A 12

Hose ID Size

N/A 3/4 in19.0 mm

Flange Dash Size

N/A 12

Flange

N/A 3/4 in

Q

N/A 41.3 mm

C Cut-Off Factor

N/A 63.2 mm

D Drop

N/A 61 mm

Weight Per Each

N/A 0.92 lb

Industry Standards/Certifications

N/A SAE J518

Type

N/A 90º Flange SAE 6000 PSI J518 Code 62

Operating Pressure [Max]

N/A 6000 psi

Angle

N/A 90 º