45° Flange SAE 6000 PSI J518 Code 62
B Series SAE Flange Code 62
Part Number |
Dash Size |
Hose ID Size |
Flange Dash Size |
Flange |
Q |
C Cut-Off Factor |
D Drop |
Weight Per Each |
|---|---|---|---|---|---|---|---|---|
| B-0808-C624 | Dash Size N/A 08 | Hose ID Size N/A 1/2 in12.7 mm | Flange Dash Size N/A 08 | Flange N/A 1/2 in | Q N/A 31.8 mm | C Cut-Off Factor N/A 46.6 mm | D Drop N/A 23.0 mm | Weight Per Each N/A 0.39 lb |
| B-0812-C624 | Dash Size N/A 08 | Hose ID Size N/A 1/2 in12.7 mm | Flange Dash Size N/A 12 | Flange N/A 3/4 in | Q N/A 41.3 mm | C Cut-Off Factor N/A 67.2 mm | D Drop N/A 30.5 mm | Weight Per Each N/A 0.67 lb |
| B-1212-C624 | Dash Size N/A 12 | Hose ID Size N/A 3/4 in19.0 mm | Flange Dash Size N/A 12 | Flange N/A 3/4 in | Q N/A 41.3 mm | C Cut-Off Factor N/A 71.4 mm | D Drop N/A 31.0 mm | Weight Per Each N/A 0.85 lb |
| B-1216-C624 | Dash Size N/A 12 | Hose ID Size N/A 3/4 in19.0 mm | Flange Dash Size N/A 16 | Flange N/A 1 in | Q N/A 47.6 mm | C Cut-Off Factor N/A 65.2 mm | D Drop N/A 33.5 mm | Weight Per Each N/A 1.00 lb |
| B-1616-C624 | Dash Size N/A 16 | Hose ID Size N/A 1 in25.4 mm | Flange Dash Size N/A 16 | Flange N/A 1 in | Q N/A 47.6 mm | C Cut-Off Factor N/A 81.9 mm | D Drop N/A 36.0 mm | Weight Per Each N/A 1.23 lb |
| B-1620-C624 | Dash Size N/A 16 | Hose ID Size N/A 1 in25.4 mm | Flange Dash Size N/A 20 | Flange N/A 1 1/4 in | Q N/A 54.0 mm | C Cut-Off Factor N/A 78.4 mm | D Drop N/A 39.0 mm | Weight Per Each N/A 1.47 lb |





