Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

Unit of Measure

Specifications

Brand

N/A Alfagomma®

Dash Size

N/A 12

Hose ID Size

N/A 3/4 in19.0 mm

Flange Dash Size

N/A 16

Flange

N/A 1 in

Q

N/A 47.6 mm

C Cut-Off Factor

N/A 65.2 mm

D Drop

N/A 33.5 mm

Weight Per Each

N/A 1.00 lb

Industry Standards/Certifications

N/A SAE J518

Type

N/A 45º Flange SAE 6000 PSI J518 Code 62

Angle

N/A 45 º