Flange SAE 3000 PSI J518 Code 61
B Series SAE Flange Code 61
Part Number |
Dash Size |
Hose ID Size |
Flange Dash Size |
Flange |
Q |
C Cut-Off Factor |
Weight Per Each |
|---|---|---|---|---|---|---|---|
| B-0808-C61S | Dash Size N/A 08 | Hose ID Size N/A 1/2 in12.7 mm | Flange Dash Size N/A 08 | Flange N/A 1/2 in | Q N/A 30.2 mm | C Cut-Off Factor N/A 41.0 mm | Weight Per Each N/A 0.35 lb |
| B-0812-C61S | Dash Size N/A 08 | Hose ID Size N/A 1/2 in12.7 mm | Flange Dash Size N/A 12 | Flange N/A 3/4 in | Q N/A 38.1 mm | C Cut-Off Factor N/A 42.0 mm | Weight Per Each N/A 0.44 lb |
| B-1212-C61S | Dash Size N/A 12 | Hose ID Size N/A 3/4 in19.0 mm | Flange Dash Size N/A 12 | Flange N/A 3/4 in | Q N/A 38.1 mm | C Cut-Off Factor N/A 42.5 mm | Weight Per Each N/A 0.57 lb |
| B-1216-C61S | Dash Size N/A 12 | Hose ID Size N/A 3/4 in19.0 mm | Flange Dash Size N/A 16 | Flange N/A 1 in | Q N/A 44.5 mm | C Cut-Off Factor N/A 50.5 mm | Weight Per Each N/A 0.71 lb |
| B-1616-C61S | Dash Size N/A 16 | Hose ID Size N/A 1 in25.4 mm | Flange Dash Size N/A 16 | Flange N/A 1 in | Q N/A 44.5 mm | C Cut-Off Factor N/A 51.4 mm | Weight Per Each N/A 0.90 lb |
| B-1620-C61S | Dash Size N/A 16 | Hose ID Size N/A 1 in25.4 mm | Flange Dash Size N/A 20 | Flange N/A 1 1/4 in | Q N/A 50.8 mm | C Cut-Off Factor N/A 53.9 mm | Weight Per Each N/A 1.00 lb |





