Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

Unit of Measure

Specifications

Brand

N/A Alfagomma®

Dash Size

N/A 08

Hose ID Size

N/A 1/2 in12.7 mm

Flange Dash Size

N/A 08

Flange

N/A 1/2 in

Q

N/A 30.2 mm

C Cut-Off Factor

N/A 41.0 mm

Weight Per Each

N/A 0.35 lb

Type

N/A Flange

Operating Pressure [Max]

N/A 3000 psi

Industry Standards/Certifications

N/A SAE J518