Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

1 - 18 of 18 | Results Per Page | View | Unit of Measure
1 

Part Number

Dash Size

Hose ID Size

F Thread Dash Size

F Thread Size (in. TPI)

C Cut-Off Factor

CH1

CH2

Weight Per Each

N/A 04 N/A 1/4 in6.4 mm N/A 04 N/A 9/16-18 N/A 27.3 mm N/A 14 mm N/A 17 mm N/A 0.14 lb
N/A 04 N/A 1/4 in6.4 mm N/A 06 N/A 11/16-16 N/A 30.3 mm N/A 17 mm N/A 22 mm N/A 0.20 lb
N/A 04 N/A 1/4 in6.4 mm N/A 08 N/A 13/16-16 N/A 35.3 mm N/A 22 mm N/A 24 mm N/A 0.27 lb
N/A 05 N/A 5/16 in7.9 mm N/A 06 N/A 11/16-16 N/A 30.3 mm N/A 17 mm N/A 22 mm N/A 0.21 lb
N/A 06 N/A 3/8 in9.5 mm N/A 06 N/A 11/16-16 N/A 30.3 mm N/A 17 mm N/A 22 mm N/A 0.22 lb
N/A 06 N/A 3/8 in9.5 mm N/A 08 N/A 13/16-16 N/A 35.3 mm N/A 22 mm N/A 24 mm N/A 0.28 lb
N/A 08 N/A 1/2 in12.7 mm N/A 06 N/A 11/16-16 N/A 32.1 mm N/A 19 mm N/A 22 mm N/A 0.27 lb
N/A 08 N/A 1/2 in12.7 mm N/A 08 N/A 13/16-16 N/A 36.1 mm N/A 22 mm N/A 24 mm N/A 0.31 lb
N/A 08 N/A 1/2 in12.7 mm N/A 10 N/A 1-14 N/A 39.6 mm N/A 24 mm N/A 30 mm N/A 0.40 lb
N/A 08 N/A 1/2 in12.7 mm N/A 12 N/A 1 3/16-12 N/A 42.1 mm N/A 30 mm N/A 36 mm N/A 0.62 lb
N/A 10 N/A 5/8 in15.9 mm N/A 10 N/A 1-14 N/A 39.6 mm N/A 24 mm N/A 30 mm N/A 0.44 lb
N/A 10 N/A 5/8 in15.9 mm N/A 12 N/A 1 3/16-12 N/A 42.1 mm N/A 30 mm N/A 36 mm N/A 0.64 lb
N/A 12 N/A 3/4 in19.0 mm N/A 10 N/A 1-14 N/A 40.1 mm N/A 27 mm N/A 30 mm N/A 0.53 lb
N/A 12 N/A 3/4 in19.0 mm N/A 12 N/A 1 3/16-12 N/A 42.6 mm N/A 30 mm N/A 36 mm N/A 0.68 lb
N/A 12 N/A 3/4 in19.0 mm N/A 16 N/A 1 7/16-12 N/A 48.6 mm N/A 36 mm N/A 41 mm N/A 0.95 lb
N/A 16 N/A 1 in25.4 mm N/A 12 N/A 1 3/16-12 N/A 45.4 mm N/A 32 mm N/A 36 mm N/A 0.89 lb
N/A 16 N/A 1 in25.4 mm N/A 16 N/A 1 7/16-12 N/A 49.4 mm N/A 36 mm N/A 41 mm N/A 1.02 lb
N/A 16 N/A 1 in25.4 mm N/A 20 N/A 1 11/16-12 N/A 50.4 mm N/A 41 mm N/A 50 mm N/A 1.38 lb
1 - 18 of 18 | Results Per Page | View | Unit of Measure
1