Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

Unit of Measure

Specifications

Brand

N/A Alfagomma®

Dash Size

N/A 08

Hose ID Size

N/A 1/2 in12.7 mm

F Thread Dash Size

N/A 10

F Thread Size (in. TPI)

N/A 1-14

C Cut-Off Factor

N/A 39.6 mm

CH1

N/A 24 mm

CH2

N/A 30 mm

Weight Per Each

N/A 0.40 lb

Type

N/A ORFS Female Coupling

Connection Type

N/A Female