Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

1 - 12 of 12 | Results Per Page | View | Unit of Measure
1 

Part Number

Dash Size

Hose ID Size

F Thread Dia x Pitch

Tube OD

C Cut-Off Factor

CH2

Weight Per Each

N/A 04 N/A 1/4 in6.4 mm N/A 12x1.5 N/A 6 mm N/A 24.8 mm N/A 14 mm N/A 0.11 lb
N/A 04 N/A 1/4 in6.4 mm N/A 14x1.5 N/A 8 mm N/A 24.4 mm N/A 17 mm N/A 0.13 lb
N/A 04 N/A 1/4 in6.4 mm N/A 16x1.5 N/A 10 mm N/A 25.4 mm N/A 19 mm N/A 0.15 lb
N/A 05 N/A 5/16 in7.9 mm N/A 16x1.5 N/A 10 mm N/A 25.4 mm N/A 19 mm N/A 0.16 lb
N/A 06 N/A 3/8 in9.5 mm N/A 16x1.5 N/A 10 mm N/A 25.4 mm N/A 19 mm N/A 0.18 lb
N/A 06 N/A 3/8 in9.5 mm N/A 18x1.5 N/A 12 mm N/A 25.4 mm N/A 22 mm N/A 0.20 lb
N/A 06 N/A 3/8 in9.5 mm N/A 22x1.5 N/A 15 mm N/A 27.4 mm N/A 27 mm N/A 0.27 lb
N/A 08 N/A 1/2 in12.7 mm N/A 22x1.5 N/A 15 mm N/A 28.2 mm N/A 27 mm N/A 0.30 lb
N/A 08 N/A 1/2 in12.7 mm N/A 26x1.5 N/A 18 mm N/A 29.2 mm N/A 32 mm N/A 0.38 lb
N/A 10 N/A 5/8 in15.9 mm N/A 26x1.5 N/A 18 mm N/A 29.2 mm N/A 32 mm N/A 0.40 lb
N/A 12 N/A 3/4 in19.0 mm N/A 30x2.0 N/A 22 mm N/A 31.7 mm N/A 36 mm N/A 0.55 lb
N/A 16 N/A 1 in25.4 mm N/A 36x2.0 N/A 28 mm N/A 33.6 mm N/A 41 mm N/A 0.77 lb
1 - 12 of 12 | Results Per Page | View | Unit of Measure
1