Unit of Measure
Specifications
Brand |
N/A Alfagomma® |
Dash Size |
N/A 05 |
Hose ID Size |
N/A 5/16 in7.9 mm |
F Thread Dia x Pitch |
N/A 16x1.5 |
Tube OD |
N/A 10 mm |
C Cut-Off Factor |
N/A 25.4 mm |
CH2 |
N/A 19 mm |
Weight Per Each |
N/A 0.16 lb |
Type |
N/A Female 24º Cone |
Connection Type |
N/A Female |
Cone Angle |
N/A 24 º |
Industry Standards/Certifications |
N/A DIN 3865 |



