90° Metric Female 24° Cone with O-Ring - Light DIN 3865
B Series Metric
Part Number |
Dash Size |
Hose ID Size |
F Thread Dia x Pitch |
Tube OD |
C Cut-Off Factor |
D Drop |
CH2 |
Weight Per Each |
|---|---|---|---|---|---|---|---|---|
| B-0412-FM9L | Dash Size N/A 04 | Hose ID Size N/A 1/4 in6.4 mm | F Thread Dia x Pitch N/A 12x1.5 | Tube OD N/A 6 mm | C Cut-Off Factor N/A 29.5 mm | D Drop N/A 26.0 mm | CH2 N/A 14 mm | Weight Per Each N/A 0.13 lb |
| B-0414-FM9L | Dash Size N/A 04 | Hose ID Size N/A 1/4 in6.4 mm | F Thread Dia x Pitch N/A 14x1.5 | Tube OD N/A 8 mm | C Cut-Off Factor N/A 28.3 mm | D Drop N/A 32.5 mm | CH2 N/A 17 mm | Weight Per Each N/A 0.15 lb |
| B-0416-FM9L | Dash Size N/A 04 | Hose ID Size N/A 1/4 in6.4 mm | F Thread Dia x Pitch N/A 16x1.5 | Tube OD N/A 10 mm | C Cut-Off Factor N/A 28.3 mm | D Drop N/A 32.5 mm | CH2 N/A 19 mm | Weight Per Each N/A 0.17 lb |
| B-0418-FM9L | Dash Size N/A 04 | Hose ID Size N/A 1/4 in6.4 mm | F Thread Dia x Pitch N/A 18x1.5 | Tube OD N/A 12 mm | C Cut-Off Factor N/A 28.3 mm | D Drop N/A 35.0 mm | CH2 N/A 22 mm | Weight Per Each N/A 0.20 lb |
| B-0516-FM9L | Dash Size N/A 05 | Hose ID Size N/A 5/16 in7.9 mm | F Thread Dia x Pitch N/A 16x1.5 | Tube OD N/A 10 mm | C Cut-Off Factor N/A 33.7 mm | D Drop N/A 38.0 mm | CH2 N/A 19 mm | Weight Per Each N/A 0.20 lb |
| B-0616-FM9L | Dash Size N/A 06 | Hose ID Size N/A 3/8 in9.5 mm | F Thread Dia x Pitch N/A 16x1.5 | Tube OD N/A 10 mm | C Cut-Off Factor N/A 32.8 mm | D Drop N/A 38.0 mm | CH2 N/A 19 mm | Weight Per Each N/A 0.22 lb |
| B-0618-FM9L | Dash Size N/A 06 | Hose ID Size N/A 3/8 in9.5 mm | F Thread Dia x Pitch N/A 18x1.5 | Tube OD N/A 12 mm | C Cut-Off Factor N/A 32.8 mm | D Drop N/A 39.0 mm | CH2 N/A 22 mm | Weight Per Each N/A 0.25 lb |
| B-0822-FM9L | Dash Size N/A 08 | Hose ID Size N/A 1/2 in12.7 mm | F Thread Dia x Pitch N/A 22x1.5 | Tube OD N/A 15 mm | C Cut-Off Factor N/A 39.8 mm | D Drop N/A 40.5 mm | CH2 N/A 27 mm | Weight Per Each N/A 0.36 lb |
| B-1026-FM9L | Dash Size N/A 10 | Hose ID Size N/A 5/8 in15.9 mm | F Thread Dia x Pitch N/A 26x1.5 | Tube OD N/A 18 mm | C Cut-Off Factor N/A 51.4 mm | D Drop N/A 48.0 mm | CH2 N/A 32 mm | Weight Per Each N/A 0.53 lb |
| B-1030-FM9L | Dash Size N/A 10 | Hose ID Size N/A 5/8 in15.9 mm | F Thread Dia x Pitch N/A 30x2.0 | Tube OD N/A 22 mm | C Cut-Off Factor N/A 52.4 mm | D Drop N/A 49.0 mm | CH2 N/A 36 mm | Weight Per Each N/A 0.62 lb |
| B-1230-FM9L | Dash Size N/A 12 | Hose ID Size N/A 3/4 in19.0 mm | F Thread Dia x Pitch N/A 30x2.0 | Tube OD N/A 22 mm | C Cut-Off Factor N/A 52.1 mm | D Drop N/A 59.0 mm | CH2 N/A 36 mm | Weight Per Each N/A 0.75 lb |
| B-1636-FM9L | Dash Size N/A 16 | Hose ID Size N/A 1 in25.4 mm | F Thread Dia x Pitch N/A 36x2.0 | Tube OD N/A 28 mm | C Cut-Off Factor N/A 77.6 mm | D Drop N/A 68.0 mm | CH2 N/A 41 mm | Weight Per Each N/A 1.23 lb |





