Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

Unit of Measure

Specifications

Brand

N/A Alfagomma®

Dash Size

N/A 06

Hose ID Size

N/A 3/8 in9.5 mm

F Thread Dia x Pitch

N/A 16x1.5

Tube OD

N/A 10 mm

C Cut-Off Factor

N/A 32.8 mm

D Drop

N/A 38.0 mm

CH2

N/A 19 mm

Weight Per Each

N/A 0.22 lb

Industry Standards/Certifications

N/A DIN 3865

Type

N/A 90º Metric Female 24º Cone with O-Ring - Light DIN 3865

Bend Angle

N/A 90 º

Cone Angle

N/A 24 º