45° Metric Female 24° Cone with O-Ring - Light DIN 3865
B Series Metric
Part Number |
Dash Size |
Hose ID Size |
F Thread Dia x Pitch |
Tube OD |
C Cut-Off Factor |
D Drop |
CH2 |
Weight Per Each |
|---|---|---|---|---|---|---|---|---|
| B-0414-FM4L | Dash Size N/A 04 | Hose ID Size N/A 1/4 in6.4 mm | F Thread Dia x Pitch N/A 14x1.5 | Tube OD N/A 8 mm | C Cut-Off Factor N/A 43.0 mm | D Drop N/A 17.5 mm | CH2 N/A 17 mm | Weight Per Each N/A 0.15 lb |
| B-0416-FM4L | Dash Size N/A 04 | Hose ID Size N/A 1/4 in6.4 mm | F Thread Dia x Pitch N/A 16x1.5 | Tube OD N/A 10 mm | C Cut-Off Factor N/A 42.0 mm | D Drop N/A 20.0 mm | CH2 N/A 19 mm | Weight Per Each N/A 0.17 lb |
| B-0516-FM4L | Dash Size N/A 05 | Hose ID Size N/A 5/16 in7.9 mm | F Thread Dia x Pitch N/A 16x1.5 | Tube OD N/A 10 mm | C Cut-Off Factor N/A 47.5 mm | D Drop N/A 20.0 mm | CH2 N/A 19 mm | Weight Per Each N/A 0.19 lb |
| B-0616-FM4L | Dash Size N/A 06 | Hose ID Size N/A 3/8 in9.5 mm | F Thread Dia x Pitch N/A 16x1.5 | Tube OD N/A 10 mm | C Cut-Off Factor N/A 46.8 mm | D Drop N/A 20.0 mm | CH2 N/A 19 mm | Weight Per Each N/A 0.21 lb |
| B-0618-FM4L | Dash Size N/A 06 | Hose ID Size N/A 3/8 in9.5 mm | F Thread Dia x Pitch N/A 18x1.5 | Tube OD N/A 12 mm | C Cut-Off Factor N/A 46.8 mm | D Drop N/A 19.5 mm | CH2 N/A 22 mm | Weight Per Each N/A 0.23 lb |
| B-0822-FM4L | Dash Size N/A 08 | Hose ID Size N/A 1/2 in12.7 mm | F Thread Dia x Pitch N/A 22x1.5 | Tube OD N/A 15 mm | C Cut-Off Factor N/A 55.0 mm | D Drop N/A 21.0 mm | CH2 N/A 27 mm | Weight Per Each N/A 0.35 lb |
| B-1026-FM4L | Dash Size N/A 10 | Hose ID Size N/A 5/8 in15.9 mm | F Thread Dia x Pitch N/A 26x1.5 | Tube OD N/A 18 mm | C Cut-Off Factor N/A 65.3 mm | D Drop N/A 24.0 mm | CH2 N/A 32 mm | Weight Per Each N/A 0.50 lb |
| B-1230-FM4L | Dash Size N/A 12 | Hose ID Size N/A 3/4 in19.0 mm | F Thread Dia x Pitch N/A 30x2.0 | Tube OD N/A 22 mm | C Cut-Off Factor N/A 69.4 mm | D Drop N/A 32.0 mm | CH2 N/A 36 mm | Weight Per Each N/A 0.69 lb |
| B-1636-FM4L | Dash Size N/A 16 | Hose ID Size N/A 1 in25.4 mm | F Thread Dia x Pitch N/A 36x2.0 | Tube OD N/A 28 mm | C Cut-Off Factor N/A 91.4 mm | D Drop N/A 32.0 mm | CH2 N/A 41 mm | Weight Per Each N/A 1.09 lb |





