Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

Unit of Measure

Specifications

Brand

N/A Alfagomma®

Dash Size

N/A 06

Hose ID Size

N/A 3/8 in9.5 mm

F Thread Dia x Pitch

N/A 18x1.5

Tube OD

N/A 12 mm

C Cut-Off Factor

N/A 46.8 mm

D Drop

N/A 19.5 mm

CH2

N/A 22 mm

Weight Per Each

N/A 0.23 lb

Industry Standards/Certifications

N/A DIN 3865

Type

N/A 45º Metric Female 24º Cone with O-Ring - Light DIN 3865

Bend Angle

N/A 45 º

Cone Angle

N/A 24 º