Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

1 - 11 of 11 | Results Per Page | View | Unit of Measure
1 

Part Number

Dash Size

Hose ID Size

F Thread Dash Size

F Thread Size (in. TPI)

C Cut-Off Factor

D Drop

CH2

Weight Per Each

N/A 04 N/A 1/4 in6.4 mm N/A 04 N/A 7/16-20 N/A 30.8 mm N/A 46 mm N/A 16 mm N/A 0.17 lb
N/A 04 N/A 1/4 in6.4 mm N/A 05 N/A 1/2-20 N/A 26.0 mm N/A 45 mm N/A 17 mm N/A 0.20 lb
N/A 04 N/A 1/4 in6.4 mm N/A 06 N/A 9/16-18 N/A 26.0 mm N/A 54 mm N/A 17 mm N/A 0.27 lb
N/A 06 N/A 3/8 in9.5 mm N/A 06 N/A 9/16-18 N/A 43.3 mm N/A 54 mm N/A 19 mm N/A 0.27 lb
N/A 06 N/A 3/8 in9.5 mm N/A 08 N/A 3/4-16 N/A 46.8 mm N/A 64 mm N/A 25 mm N/A 0.28 lb
N/A 08 N/A 1/2 in12.7 mm N/A 08 N/A 3/4-16 N/A 49.9 mm N/A 64 mm N/A 25 mm N/A 0.33 lb
N/A 08 N/A 1/2 in12.7 mm N/A 10 N/A 7/8-14 N/A 37.3 mm N/A 65 mm N/A 27 mm N/A 0.42 lb
N/A 10 N/A 5/8 in15.9 mm N/A 10 N/A 7/8-14 N/A 49.9 mm N/A 65 mm N/A 27 mm N/A 0.68 lb
N/A 12 N/A 3/4 in19.0 mm N/A 12 N/A 1 1/16-12 N/A 54.1 mm N/A 95 mm N/A 32 mm N/A 0.84 lb
N/A 12 N/A 3/4 in19.0 mm N/A 16 N/A 16 N/A 66.4 mm N/A 103 mm N/A 38 mm N/A 1.00 lb
N/A 16 N/A 1 in25.4 mm N/A 16 N/A 1 5/16-12 N/A 78.6 mm N/A 114 mm N/A 38 mm N/A 1.14 lb
1 - 11 of 11 | Results Per Page | View | Unit of Measure
1