Unit of Measure
Specifications
Brand |
N/A Alfagomma® |
Dash Size |
N/A 06 |
Hose ID Size |
N/A 3/8 in9.5 mm |
F Thread Dash Size |
N/A 08 |
F Thread Size (in. TPI) |
N/A 3/4-16 |
C Cut-Off Factor |
N/A 46.8 mm |
D Drop |
N/A 64 mm |
CH2 |
N/A 25 mm |
Weight Per Each |
N/A 0.28 lb |
Type |
N/A 90º JIC Female 37º Seat Long Drop Solid One-Piece |
Bend Angle |
N/A 90 º |
Seat Angle |
N/A 37 º |
Second End Type |
N/A JIC Female 37º |



