Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

1 - 16 of 16 | Results Per Page | View | Unit of Measure
1 

Part Number

Dash Size

Hose ID Size

F Thread Dash Size

F Thread Size (in. TPI)

C Cut-Off Factor

D Drop

CH2

Weight Per Each

N/A 04 N/A 1/4 in6.4 mm N/A 04 N/A 7/16-20 N/A 34.2 mm N/A 32.0 mm N/A 16 mm N/A 0.16 lb
N/A 04 N/A 1/4 in6.4 mm N/A 05 N/A 1/2-20 N/A 25.7 mm N/A 30.0 mm N/A 17 mm N/A 0.16 lb
N/A 04 N/A 1/4 in6.4 mm N/A 06 N/A 9/16-18 N/A 28.5 mm N/A 38.0 mm N/A 19 mm N/A 0.17 lb
N/A 05 N/A 5/16 in7.9 mm N/A 05 N/A 1/2-20 N/A 34.2 mm N/A 32.0 mm N/A 17 mm N/A 0.19 lb
N/A 05 N/A 5/16 in7.9 mm N/A 06 N/A 9/16-18 N/A 33.2 mm N/A 35.0 mm N/A 19 mm N/A 0.22 lb
N/A 06 N/A 3/8 in9.5 mm N/A 06 N/A 9/16-18 N/A 31.3 mm N/A 35.0 mm N/A 19 mm N/A 0.22 lb
N/A 06 N/A 3/8 in9.5 mm N/A 08 N/A 3/4-16 N/A 39.5 mm N/A 41.0 mm N/A 25 mm N/A 0.30 lb
N/A 08 N/A 1/2 in12.7 mm N/A 08 N/A 3/4-16 N/A 37.2 mm N/A 40.0 mm N/A 25 mm N/A 0.35 lb
N/A 08 N/A 1/2 in12.7 mm N/A 10 N/A 7/8-14 N/A 43.3 mm N/A 47.0 mm N/A 27 mm N/A 0.40 lb
N/A 08 N/A 1/2 in12.7 mm N/A 12 N/A 1 1/16-12 N/A 42.8 mm N/A 58.0 mm N/A 32 mm N/A 0.49 lb
N/A 10 N/A 5/8 in15.9 mm N/A 10 N/A 7/8-14 N/A 49.4 mm N/A 48.0 mm N/A 27 mm N/A 0.51 lb
N/A 10 N/A 5/8 in15.9 mm N/A 12 N/A 1 1/16-12 N/A 47.9 mm N/A 58.0 mm N/A 32 mm N/A 0.60 lb
N/A 12 N/A 3/4 in19.0 mm N/A 12 N/A 1 1/16-12 N/A 52.4 mm N/A 54.0 mm N/A 32 mm N/A 0.70 lb
N/A 12 N/A 3/4 in19.0 mm N/A 16 N/A 1 5/16-12 N/A 52.6 mm N/A 72.0 mm N/A 38 mm N/A 0.86 lb
N/A 16 N/A 1 in25.4 mm N/A 16 N/A 1 5/16-12 N/A 72.6 mm N/A 71.5 mm N/A 38 mm N/A 1.19 lb
N/A 16 N/A 1 in25.4 mm N/A 20 N/A 1 5/8-12 N/A 72.6 mm N/A 78.0 mm N/A 50 mm N/A 1.21 lb
1 - 16 of 16 | Results Per Page | View | Unit of Measure
1