Unit of Measure
Specifications
Brand |
N/A Alfagomma® |
Dash Size |
N/A 12 |
Hose ID Size |
N/A 3/4 in19.0 mm |
F Thread Dash Size |
N/A 16 |
F Thread Size (in. TPI) |
N/A 1 5/16-12 |
C Cut-Off Factor |
N/A 52.6 mm |
D Drop |
N/A 72.0 mm |
CH2 |
N/A 38 mm |
Weight Per Each |
N/A 0.86 lb |
Type |
N/A 90º JIC Female 37º Seat Medium Drop |
Bend Angle |
N/A 90 º |
Seat Angle |
N/A 37 º |
Second End Type |
N/A JIC Female 37º |



