Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

1 - 16 of 16 | Results Per Page | View | Unit of Measure
1 

Part Number

Dash Size

Hose ID Size

F Thread Dash Size

F Thread Size (in. TPI)

C Cut-Off Factor

CH1

Weight Per Each

N/A 04 N/A 1/4 in6.4 mm N/A 02 N/A 1/8-28 N/A 21.7 mm N/A 14 mm N/A 0.10 lb
N/A 04 N/A 1/4 in6.4 mm N/A 04 N/A 1/4-19 N/A 26.3 mm N/A 19 mm N/A 0.14 lb
N/A 04 N/A 1/4 in6.4 mm N/A 06 N/A 3/8-19 N/A 27.8 mm N/A 22 mm N/A 0.17 lb
N/A 05 N/A 5/16 in7.9 mm N/A 06 N/A 3/8-19 N/A 27.8 mm N/A 22 mm N/A 0.18 lb
N/A 06 N/A 3/8 in9.5 mm N/A 06 N/A 3/8-19 N/A 27.8 mm N/A 22 mm N/A 0.19 lb
N/A 06 N/A 3/8 in9.5 mm N/A 08 N/A 1/2-14 N/A 31.3 mm N/A 27 mm N/A 0.25 lb
N/A 08 N/A 1/2 in12.7 mm N/A 06 N/A 3/8-19 N/A 28.6 mm N/A 22 mm N/A 0.23 lb
N/A 08 N/A 1/2 in12.7 mm N/A 08 N/A 1/2-14 N/A 32.1 mm N/A 27 mm N/A 0.29 lb
N/A 08 N/A 1/2 in12.7 mm N/A 10 N/A 5/8-14 N/A 36.1 mm N/A 30 mm N/A 0.32 lb
N/A 08 N/A 1/2 in12.7 mm N/A 12 N/A 3/4-14 N/A 34.1 mm N/A 32 mm N/A 0.39 lb
N/A 10 N/A 5/8 in15.9 mm N/A 10 N/A 5/8-14 N/A 36.1 mm N/A 30 mm N/A 0.36 lb
N/A 10 N/A 5/8 in15.9 mm N/A 12 N/A 3/4-14 N/A 34.1 mm N/A 32 mm N/A 0.42 lb
N/A 12 N/A 3/4 in19.0 mm N/A 12 N/A 3/4-14 N/A 34.6 mm N/A 32 mm N/A 0.50 lb
N/A 12 N/A 3/4 in19.0 mm N/A 16 N/A 1-11 N/A 39.6 mm N/A 41 mm N/A 0.69 lb
N/A 16 N/A 1 in25.4 mm N/A 16 N/A 1-11 N/A 40.4 mm N/A 41 mm N/A 0.83 lb
N/A 16 N/A 1 in25.4 mm N/A 20 N/A 1 1/4-11 N/A 42.4 mm N/A 50 mm N/A 1.12 lb
1 - 16 of 16 | Results Per Page | View | Unit of Measure
1