Unit of Measure
Specifications
Brand |
N/A Alfagomma® |
Dash Size |
N/A 12 |
Hose ID Size |
N/A 3/4 in19.0 mm |
F Thread Dash Size |
N/A 16 |
F Thread Size (in. TPI) |
N/A 1-11 |
C Cut-Off Factor |
N/A 39.6 mm |
CH1 |
N/A 41 mm |
Weight Per Each |
N/A 0.69 lb |
Type |
N/A BSPP Male Parallel 60º Flare |
End Type |
N/A BSPP Male |
Angle |
N/A 60 º |
Thread Type |
N/A BSPP |



