Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

1 - 15 of 15 | Results Per Page | View | Unit of Measure
1 

Part Number

Dash Size

Hose ID Size

F Thread Dash Size

F Thread Size (in. TPI)

C Cut-Off Factor

CH1

Weight Per Each

N/A 04 N/A 1/4 in6.4 mm N/A 04 N/A 1/4-19 N/A 16.0 mm N/A 19 mm N/A 0.15 lb
N/A 04 N/A 1/4 in6.4 mm N/A 06 N/A 3/8-19 N/A 16.0 mm N/A 22 mm N/A 0.19 lb
N/A 05 N/A 5/16 in7.9 mm N/A 06 N/A 3/8-19 N/A 23.3 mm N/A 22 mm N/A 0.20 lb
N/A 06 N/A 3/8 in9.5 mm N/A 04 N/A 1/4-19 N/A 17.3 mm N/A 19 mm N/A 0.18 lb
N/A 06 N/A 3/8 in9.5 mm N/A 06 N/A 3/8-19 N/A 17.0 mm N/A 22 mm N/A 0.21 lb
N/A 06 N/A 3/8 in9.5 mm N/A 08 N/A 1/2-14 N/A 24.3 mm N/A 27 mm N/A 0.27 lb
N/A 08 N/A 1/2 in12.7 mm N/A 08 N/A 1/2-14 N/A 18.0 mm N/A 27 mm N/A 0.30 lb
N/A 08 N/A 1/2 in12.7 mm N/A 10 N/A 5/8-14 N/A 28.4 mm N/A 27 mm N/A 0.32 lb
N/A 08 N/A 1/2 in12.7 mm N/A 12 N/A 3/4-14 N/A 22.0 mm N/A 32 mm N/A 0.41 lb
N/A 10 N/A 5/8 in15.9 mm N/A 10 N/A 5/8-14 N/A 17.1 mm N/A 27 mm N/A 0.28 lb
N/A 10 N/A 5/8 in15.9 mm N/A 12 N/A 3/4-14 N/A 20.0 mm N/A 32 mm N/A 0.43 lb
N/A 12 N/A 3/4 in19.0 mm N/A 12 N/A 3/4-14 N/A 20.6 mm N/A 32 mm N/A 0.43 lb
N/A 12 N/A 3/4 in19.0 mm N/A 16 N/A 1-11 N/A 34.0 mm N/A 38 mm N/A 0.64 lb
N/A 16 N/A 1 in25.4 mm N/A 16 N/A 1-11 N/A 23.9 mm N/A 38 mm N/A 0.66 lb
N/A 16 N/A 1 in25.4 mm N/A 20 N/A 1 1/4-11 N/A 39.4 mm N/A 50 mm N/A 1.18 lb
1 - 15 of 15 | Results Per Page | View | Unit of Measure
1