Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

Unit of Measure

Specifications

Brand

N/A Alfagomma®

Dash Size

N/A 12

Hose ID Size

N/A 3/4 in19.0 mm

F Thread Dash Size

N/A 16

F Thread Size (in. TPI)

N/A 1-11

C Cut-Off Factor

N/A 34.0 mm

CH1

N/A 38 mm

Weight Per Each

N/A 0.64 lb

Type

N/A BSPP Female 60º Cone

Connection Type

N/A Female

Cone Angle

N/A 60 º