Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

1 - 13 of 13 | Results Per Page | View | Unit of Measure
1 

Part Number

Dash Size

Hose ID Size

F Thread Dash Size

F Thread Size (in. TPI)

C Cut-Off Factor

D Drop

CH2

Weight Per Each

N/A 04 N/A 1/4 in6.4 mm N/A 04 N/A 1/4-19 N/A 45.5 mm N/A 15.0 mm N/A 19 mm N/A 0.17 lb
N/A 04 N/A 1/4 in6.4 mm N/A 06 N/A 3/8-19 N/A 41.5 mm N/A 18.0 mm N/A 22 mm N/A 0.21 lb
N/A 05 N/A 5/16 in7.9 mm N/A 06 N/A 3/8-19 N/A 45.1 mm N/A 19.0 mm N/A 22 mm N/A 0.24 lb
N/A 06 N/A 3/8 in9.5 mm N/A 06 N/A 3/8-19 N/A 49.9 mm N/A 20.5 mm N/A 22 mm N/A 0.25 lb
N/A 06 N/A 3/8 in9.5 mm N/A 08 N/A 1/2-14 N/A 45.7 mm N/A 21.0 mm N/A 27 mm N/A 0.31 lb
N/A 08 N/A 1/2 in12.7 mm N/A 08 N/A 1/2-14 N/A 55.0 mm N/A 21.0 mm N/A 27 mm N/A 0.36 lb
N/A 08 N/A 1/2 in12.7 mm N/A 10 N/A 5/8-14 N/A 57.2 mm N/A 23.0 mm N/A 27 mm N/A 0.38 lb
N/A 08 N/A 1/2 in12.7 mm N/A 12 N/A 3/4-14 N/A 56.7 mm N/A 23.0 mm N/A 32 mm N/A 0.46 lb
N/A 10 N/A 5/8 in15.9 mm N/A 10 N/A 5/8-14 N/A 64.0 mm N/A 21.5 mm N/A 27 mm N/A 0.42 lb
N/A 10 N/A 5/8 in15.9 mm N/A 12 N/A 3/4-14 N/A 66.5 mm N/A 22.5 mm N/A 32 mm N/A 0.54 lb
N/A 12 N/A 3/4 in19.0 mm N/A 12 N/A 3/4-14 N/A 67.6 mm N/A 28.0 mm N/A 32 mm N/A 0.57 lb
N/A 12 N/A 3/4 in19.0 mm N/A 16 N/A 1-11 N/A 74.5 mm N/A 31.5 mm N/A 38 mm N/A 0.85 lb
N/A 16 N/A 1 in25.4 mm N/A 16 N/A 1-11 N/A 72.5 mm N/A 34.0 mm N/A 38 mm N/A 1.03 lb
1 - 13 of 13 | Results Per Page | View | Unit of Measure
1