Unit of Measure
Specifications
Brand |
N/A Alfagomma® |
Dash Size |
N/A 10 |
Hose ID Size |
N/A 5/8 in15.9 mm |
F Thread Dash Size |
N/A 12 |
F Thread Size (in. TPI) |
N/A 3/4-14 |
C Cut-Off Factor |
N/A 66.5 mm |
D Drop |
N/A 22.5 mm |
CH2 |
N/A 32 mm |
Weight Per Each |
N/A 0.54 lb |
Type |
N/A 45º BSPP Female 60º cone with O-Ring |
Bend Angle |
N/A 45 º |
Cone Angle |
N/A 60 º |



