Crimping Equipment
Assembly Equipment and Accessories
If your looking for a machine that can do more than just 2 wire hose, the KD165 might be your machine of choice. This machine boasts a 62 ton press, capable of crimping 2 and 4 wire hose up to 1 1/4" and 6 wire up to 1" ID.
Part Number |
Item Name |
Weight |
|---|---|---|
| PF402 | N/A Piranhaflex™ PF402 Tooling | Weight N/A |
| P400 | N/A Piranhaflex™ PF402 Rubber Caged Series 24 in. Height P400 Portable Hose Press | Weight N/A 47 lb |
| PF402-12D | N/A T400 12 mm Die Set | Weight N/A |
| PF402-14.2D | N/A T400 14.2 mm Die Set | Weight N/A |
| PF402-17.4D | N/A T400 17.4 mm Die Set | Weight N/A |
| PF402-22.2D | N/A T400 22.2 mm Die Set | Weight N/A |
| PF420/400-AB | N/A Adapter Bowl 420 to 400 Bowl | Weight N/A |
| PF400-MPP | N/A T400 Main Pusher Plate with Magnets | Weight N/A |
| 100825 | N/A Removable Pusher | Weight N/A |
| PF402-1-SR | N/A Spacer Ring | Weight N/A |
| PF402-2-SR | N/A Spacer Ring | Weight N/A |
| 103085 | N/A Micrometer | Weight N/A |
| VHP-10-43 | N/A Hand Pump | Weight N/A |
| VAP-10-100 | N/A Pneumatic Pump | Weight N/A |
| VEP1001 | N/A Electric Pump | Weight N/A |
| 104679 | N/A Die Removal Magnet | Weight N/A |
| 103886 | N/A Die Lubricant | Weight N/A |
| 104162 | N/A Die Lubricant | Weight N/A |
| 101431 | N/A Die Storage Shelf | Weight N/A |
| 101247-99 | N/A Machine Stand | Weight N/A 98.0 lb |
| D102616-84MM | N/A 9 Station Die Rack | Weight N/A 14 lb |
| D102616-99MM | N/A 9 Station Die Rack | Weight N/A 14 lb |





