Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

Unit of Measure

Specifications

Brand

N/A Piranhaflex™

Type

N/A PF402 Tooling

Crimping Force

N/A 35 t

Engineered to Accommodate your Needs

Engineered to Accommodate Your Needs

N/A
  • 2 piece PF402 rubber caged die set make accurate fitting positioning easy.
  • PF402 rubber caged dies sets for heavy duty environments.
  • Color-coded die rubber cages for easy identification.

PF402 Tooling

PF402 Tooling

N/A Excel To HTML using codebeautify.org
Part Number Description
PF402-12D T400 12mm Die Set
PF402-14.2D T400 14.2mm Die Set
PF402-17.4D T400 17.4mm Die Set
PF402-22.2D T400 22.2mm Die Set
PF420/400-AB Adapter Bowl 420 to 400 Bowl
PF400-MPP T400 Main Pusher Plate with Magnets
PF402-1-SR T400 Spacer Ring #1
PF402-2-SR T400 Spacer Ring #2

Durable, Reliable Design = Profitability

Durable, Reliable Design = Profitabilty

N/A Light Weight Portable Unit:

Truly "portable" crimper can be carried to almost any location where service is required.

California Proposition 65 Information

California Proposition 65 Information

N/A   This product can expose you to chemicals, including lead, which is known to the State of California to cause cancer or birth defects or other reproductive harm. For more information, go to www.P65warnings.ca.gov/