The P400 Portable hose press is light weight making it truly "portable" and can be carried to almost any location where service is required. It can be paired with either a Hand Pump, Pneumatic Pump or Electric Pump, make the perfect combination for shop or portable crimping requirements.
Unit of Measure
Specifications
|
Engineered to Accommodate your Needs
|
Durable, Reliable Design = Profitability
|
California Proposition 65 Information
Specifications
Brand |
N/A Piranhaflex™ | ||||||||||||||||||
Type |
N/A P400 Portable Hose Press | ||||||||||||||||||
Width |
N/A 12.5 in | ||||||||||||||||||
Height |
N/A 24 in | ||||||||||||||||||
Weight |
N/A 47 lb | ||||||||||||||||||
Die Series |
N/A PF402 Rubber Caged | ||||||||||||||||||
Hose Capacity |
N/A Up to 1" 2 wire and 3/4" 4SP | ||||||||||||||||||
Crimping Force |
N/A 35 t | ||||||||||||||||||
P400 Portable Service Hose Crimper |
N/A
|
Engineered to Accommodate your Needs
Engineered to Accommodate Your Needs |
N/A
|
Durable, Reliable Design = Profitability
Durable, Reliable Design = Profitabilty |
N/A
|
California Proposition 65 Information
California Proposition 65 Information |
N/A
This product can expose you to chemicals, including lead, which is known to the State of California to cause cancer or birth defects or other reproductive harm. For more information, go to www.P65warnings.ca.gov/
|




This product can expose you to chemicals, including lead, which is known to the State of California to cause cancer or birth defects or other reproductive harm. For more information, go to