Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

Armor Belt® Sewer Cleaning Hose by Piranha® Hose Products, Inc. features an innovative process that adds value to your sewer hose purchase by adding life to the hose. Armor Belt® hose is a must when the application calls for extreme durability while maintaining flexibility. It also improves cut and abrasion resistance. It’s the ideal hose for the demanding and harsh environment of sewer cleaning.

A yellow polyolefin tube, single high tensile synthetic fiber braid reinforcement, rugged polymer belting and abrasion resistant orange polyether-urethane cover.

Made in The USA.
1 - 3 of 3 | Results Per Page | View | Unit of Measure
1 

Series Number

ID

OD

Max. Operating Pressure

Min. Burst Pressure

Min. Bend Radius

Weight

N/A 3/4 in19.1 mm N/A 1.31 in33.3 mm N/A 2500 psi172.4 bar N/A 6250 psi430.9 bar N/A 5.00 in127.0 mm N/A 0.36 lbs/ft
N/A 1 in25.4 mm N/A 1.55 in39.4 mm N/A 2500 psi172.4 bar N/A 6250 psi430.9 bar N/A 6.00 in152.4 mm N/A 0.50 lbs/ft
N/A 1 1/4 in31.8 mm N/A 1.87 in47.5 mm N/A 2500 psi172.4 bar N/A 6250 psi430.9 bar N/A 7.00 in177.8 mm N/A 0.66 lbs/ft
1 - 3 of 3 | Results Per Page | View | Unit of Measure
1