-
Armor Belt® Sewer Cleaning Hose
armor-belt-sewer-cleaning-hose-2
-
Series SAOR 2500 PSI Armor Belt® Sewer Cleaning Hoses
Armor Belt® Sewer Cleaning Hose by Piranha® Hose Products, Inc. features an innovative process that adds value to your sewer hose purchase by adding life to the hose. Armor Belt® hose is a must when the application calls for extreme durability while maintaining flexibility. It also improves cut and abrasion resistance. It’s the ideal hose for the demanding and harsh environment of sewer cleaning.
A yellow polyolefin tube, single high tensile synthetic fiber braid reinforcement, rugged polymer belting and abrasion resistant orange polyether-urethane cover.
Made in The USA. -
Series HABU 3000 PSI Armor Belt® Sewer Cleaning Hoses
Armor Belt® Sewer Cleaning Hose by Piranha® Hose Products, Inc. features an innovative process that adds value to your sewer hose purchase by adding life to the hose. Armor Belt® hose is a must when the application calls for extreme durability while maintaining flexibility. It also improves cut and abrasion resistance. It’s the ideal hose for the demanding and harsh environment of sewer cleaning.
A yellow polyolefin tube, double high tensile fiber braid reinforcement, rugged polymer belting and abrasion resistant blue polyether-urethane cover.
Made in The USA. -
Series LAGR 4000 PSI Armor Belt® Sewer Cleaning Hose
Armor Belt® Sewer Cleaning Hose by Piranha® Hose Products, Inc. features an innovative process that adds value to your sewer hose purchase by adding life to the hose. Armor Belt® hose is a must when the application calls for extreme durability while maintaining flexibility. It also improves cut and abrasion resistance. It’s the ideal hose for the demanding and harsh environment of sewer cleaning.
A yellow polyolefin tube, double high tensile synthetic fiber braid reinforcement, rugged polymer belting and abrasion resistant green polyether-urethane cover.
Made in The USA.



