Series HABU 3000 PSI Armor Belt® Sewer Cleaning Hoses
Armor Belt® Sewer Cleaning Hose
Armor Belt® Sewer Cleaning Hose by Piranha® Hose Products, Inc. features an innovative process that adds value to your sewer hose purchase by adding life to the hose. Armor Belt® hose is a must when the application calls for extreme durability while maintaining flexibility. It also improves cut and abrasion resistance. It’s the ideal hose for the demanding and harsh environment of sewer cleaning.
A yellow polyolefin tube, double high tensile fiber braid reinforcement, rugged polymer belting and abrasion resistant blue polyether-urethane cover.
Made in The USA.
A yellow polyolefin tube, double high tensile fiber braid reinforcement, rugged polymer belting and abrasion resistant blue polyether-urethane cover.
Made in The USA.
Series Number |
ID |
OD |
Max. Operating Pressure |
Min. Burst Pressure |
Min. Bend Radius |
Weight |
|---|---|---|---|---|---|---|
| HABU-12 | ID N/A 3/4 in19.4 mm | OD N/A 1.32 in33.5 mm | Max. Operating Pressure N/A 3000 psi206.8 bar | Min. Burst Pressure N/A 7500 psi517.1 bar | Min. Bend Radius N/A 5.00 in127.0 mm | Weight N/A 0.39 lbs/ft |
| HABU-16 | ID N/A 1 in25.4 mm | OD N/A 1.56 in39.6 mm | Max. Operating Pressure N/A 3000 psi206.8 bar | Min. Burst Pressure N/A 7500 psi517.1 bar | Min. Bend Radius N/A 8.00 in203.2 mm | Weight N/A 0.53 lbs/ft |



