Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

Armor Belt® Sewer Cleaning Hose by Piranha® Hose Products, Inc. features an innovative process that adds value to your sewer hose purchase by adding life to the hose. Armor Belt® hose is a must when the application calls for extreme durability while maintaining flexibility. It also improves cut and abrasion resistance. It’s the ideal hose for the demanding and harsh environment of sewer cleaning.

A yellow polyolefin tube, single high tensile synthetic fiber braid reinforcement, rugged polymer belting and abrasion resistant orange polyether-urethane cover.

Made in The USA.
Unit of Measure

General Applications

General Applications

N/A
  • Harsh Environments - Demanding sewer cleaning environments requiring additional abrasion resistance.
  • High Pressure/Abrasion - High pressure sewer cleaning applications.

Construction

Inner Tube Material

N/A Yellow seamless thermoplastic tube.

Reinforcement

N/A High tensile one or two synthetic fiber braids.

Polymer Belting

N/A Protects reinforcement.

Cover Material

N/A Abrasion resistant polyurethane, perforated bonded construction - materials are chemically bonded together.

Features and Advantages

Features and Advantages

N/A
  • Patented Armor Belt Construction - Increases hose abrasion and cut resistance for longer service life. Greatly increased crush resistance. Provides rugged and reliable service.
  • Yellow Seamless Thermoplastic Tube - Provides maximum resistance to hydrolysis.
  • High Tensile Synthetic Fiber Reinforcement - Contributes to low volumetric expansion and eliminates loss of strength from moisture absorption.
  • Polyurethane Cover - Provides fungus resistance.
  • Unique Construction - All hose components are chemically bonded to maximize hose service life.
  • Optional Slither® Ultra Slick Cover - Design is also available; check with factory for details.
  • End Fittings - Hoses are assembled Male X Male NPT threads as a standard, but other thread configurations are available.
  • Slither® Cover Version - Polyurethane low coefficient of friction. (Optional)
  • The Toughest Hose in the Market.
  • Lightweight
  • Extremely durable against normal wear and tear
  • Highly abrasive resistant
  • Excellent cut resistance
  • Greatly increased crush resistance
  • Designed to be tougher and last longer
  • Pressure Testing - All Piranha Sewer Hoses are 100% pressure tested.

Lengths

Lengths

N/A
  • Standard Lengths - Continually leading to create, establish and stock industry standard lengths.
  • Custom Lengths - Available and made to order.

Service Temperature Range

Service Temperature Range [Min]

N/A -40 ºF-40 ºC

Service Temperature Range [Max]

N/A 150 ºF66 ºC

Nominal Specifications

ID

N/A 3/4 in19.1 mm

OD

N/A 1.31 in33.3 mm

Max. Operating Pressure

N/A 2500 psi172.4 bar

Min. Burst Pressure

N/A 6250 psi430.9 bar

Min. Bend Radius

N/A 5.00 in127.0 mm

Weight

N/A 0.36 lbs/ft

Specifications

Brand

N/A Piranha®

Size Code

N/A 12

Series

N/A SAOR

Type

N/A Sewer Cleaning Hose

Hose Cover Color

N/A Orange

Material

N/A Yellow Thermoplastic Tube/Polyether-Urethane Cover

Style

N/A Braided

Performance

N/A High Tensile