Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

1 - 8 of 8 | Results Per Page | View | Unit of Measure
1 

Part Number

ID

Wall Thickness

For Use on These Hoses

Roll Length

Weight

N/A 0.50 in N/A 0.069 in N/A TR1MT, TF2MT/ST, TR2MT, ABT4K, ABT5K, ABT6K N/A 100 ft N/A 6.00 lb/coil
N/A 0.66 in N/A 0.075 in N/A TR1MT, TF2MT/ST, TR2MT, ABT4K, ABT6K N/A 100 ft N/A 9.00 lb/coil
N/A 0.75 in N/A 0.122 in N/A TR1MT, TF2MT/ST, TR2MT, ABT4K, ABT6K N/A 100 ft N/A 14.00 lb/coil
N/A 1.00 in N/A 0.118 in N/A TR1MT, TF2MT/ST, TR2MT, ABT4K, ABT6K N/A 100 ft N/A 21.00 lb/coil
N/A 1.25 in N/A 0.132 in N/A TR1MT, TF2MT/ST, TR2MT, ABT4K, ABT5K, ABT6K N/A 100 ft N/A 20.00 lb/coil
N/A 1.60 in N/A 0.150 in N/A TR1MT, TF2MT/ST, TR2MT, ABT3K, ABT4K, ABT5K, ABT6K N/A 100 ft N/A 17.00 lb/coil
N/A 2.00 in N/A 0.160 in N/A TR1MT, TF2MT/ST, TR2MT, ABT3K, ABT4K, ABT5K, ABT6K N/A 100 ft N/A 41.00 lb/coil
N/A 2.50 in N/A 0.209 in N/A TR1MT, TF2MT/ST, TR2MT, ABT3K, ABT4K, ABT5K, ABT6K N/A 75 ft N/A 36.00 lb/coil
1 - 8 of 8 | Results Per Page | View | Unit of Measure
1