Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

Unit of Measure

Applications

Application

N/A The high density polyethylene plastic coil sleeve is air, water, oil, gasoline and hydraulic fluid-resistant at temperatures between 0 ºF (-18 ºC) to +84 ºF (+29 ºC).

This coil can also be used for bundling groups of hoses. Other colors available on request.

Specifications

Brand

N/A Kuriyama

ID

N/A 1.00 in

Wall Thickness

N/A 0.118 in

For Use on These Hoses

N/A TR1MT, TF2MT/ST, TR2MT, ABT4K, ABT6K

Roll Length

N/A 100 ft

Type

N/A Protective Coil Sleeve

Material

N/A High Density Polyethylene Plastic

Weight

N/A 21.00 lb/coil