-
Hose Protectors
alfagomma-hydraulic-hose-fittings-hose-protectors
- HTS1100 Series Stainless Steel Flexible Floppy Guard Interlocked Metal Hose
- HTG1100 Series Galvanized Flexible Floppy Guard Interlocked Metal Hose
-
Nylon Sleeve Guard
Extend the life of your hose assemblies with Kuriyama's Nylon Sleeve Guard. This unique tubular black woven product provides ideal physical protection against abrasion and other external conditions found in many hydraulic hose applications. Additionally, this sleeving serves as a means of bundling several hydraulic hoses together for further protection and clean routing.
The nylon tubular sleeving withstands temperatures of 250ºF (120ºC) and has MSHA acceptance, while maintaining its flexibility in extreme cold applications.
Standard packaging is 100 foot rolls, depending on the size. Other lengths are available upon request.
"Nominal Flat Size" refers to the width of the sleeving when flat, radius to radius.
It is recommended that the ends of the sleeves be heated after cutting to resist fraying. For secure fastening, sleeves are often band clamped or tied with nylon ties. - Plastic Protective Coil Sleeve - PCG
-
Steel Protective Coil Springs - SRS
ALFAGOMMA® Steel Protective Coil Springs prolong the life of hose lines that are exposed to rugged operating conditions.
They distribute the bending radii to avoid kinking in hose lines and protect the hose from excessive wear caused by sharp edges and abrasion and help protect the hose from deep cuts.
The guards are constructed of steel and are plated to resist rust. -
Steel Protective Flat Coil Sleeve - SSF
ALFAGOMMA® Steel Protective Flat Coil Sleeves prolong the life of hose lines that are exposed to rugged operating conditions.
They distribute the bending radii to avoid kinking in hose lines and protect the hose from excessive wear caused by sharp edges and abrasion and help protect the hose from deep cuts.
The guards are constructed of steel and are plated to resist rust.