Nylon Sleeve Guard
Hose Protectors
Extend the life of your hose assemblies with Kuriyama's Nylon Sleeve Guard. This unique tubular black woven product provides ideal physical protection against abrasion and other external conditions found in many hydraulic hose applications. Additionally, this sleeving serves as a means of bundling several hydraulic hoses together for further protection and clean routing.
The nylon tubular sleeving withstands temperatures of 250ºF (120ºC) and has MSHA acceptance, while maintaining its flexibility in extreme cold applications.
Standard packaging is 100 foot rolls, depending on the size. Other lengths are available upon request.
"Nominal Flat Size" refers to the width of the sleeving when flat, radius to radius.
It is recommended that the ends of the sleeves be heated after cutting to resist fraying. For secure fastening, sleeves are often band clamped or tied with nylon ties.
The nylon tubular sleeving withstands temperatures of 250ºF (120ºC) and has MSHA acceptance, while maintaining its flexibility in extreme cold applications.
Standard packaging is 100 foot rolls, depending on the size. Other lengths are available upon request.
"Nominal Flat Size" refers to the width of the sleeving when flat, radius to radius.
It is recommended that the ends of the sleeves be heated after cutting to resist fraying. For secure fastening, sleeves are often band clamped or tied with nylon ties.
Part Number |
Nominal Flat Size |
Range of Hose OD's for this size |
Round ID |
Coil Size |
Weight |
|---|---|---|---|---|---|
| NS-04x100 | Nominal Flat Size N/A 1.2500 in | Range of Hose OD's for this size N/A 0.48 to 0.70 in | Round ID N/A 0.796 in | Coil Size N/A 100 ft | Weight N/A 2.99 lb/coil |
| NS-06x100 | Nominal Flat Size N/A 1.5000 in | Range of Hose OD's for this size N/A 0.61 to 0.84 in | Round ID N/A 0.955 in | Coil Size N/A 100 ft | Weight N/A 3.02 lb/coil |
| NS-08x100 | Nominal Flat Size N/A 1.8750 in | Range of Hose OD's for this size N/A 0.77 to 0.97 in | Round ID N/A 1.194 in | Coil Size N/A 100 ft | Weight N/A 4.37 lb/coil |
| NS-10x100 | Nominal Flat Size N/A 1.9375 in | Range of Hose OD's for this size N/A 0.93 to 1.11 in | Round ID N/A 1.234 in | Coil Size N/A 100 ft | Weight N/A 4.12 lb/coil |
| NS-12x100 | Nominal Flat Size N/A 2.1250 in | Range of Hose OD's for this size N/A 1.09 to 1.27 in | Round ID N/A 1.353 in | Coil Size N/A 100 ft | Weight N/A 4.11 lb/coil |
| NS-16x100 | Nominal Flat Size N/A 2.5625 in | Range of Hose OD's for this size N/A 1.40 to 1.56 in | Round ID N/A 1.632 in | Coil Size N/A 100 ft | Weight N/A 2.72 lb/coil |
| NS-20x100 | Nominal Flat Size N/A 3.3125 in | Range of Hose OD's for this size N/A 1.71 to 1.96 in | Round ID N/A 2.109 in | Coil Size N/A 100 ft | Weight N/A 3.58 lb/coil |
| NS-24x100 | Nominal Flat Size N/A 3.8125 in | Range of Hose OD's for this size N/A 1.99 to 2.26 in | Round ID N/A 2.428 in | Coil Size N/A 100 ft | Weight N/A 4.17 lb/coil |
| NS-32x100 | Nominal Flat Size N/A 4.5625 in | Range of Hose OD's for this size N/A 2.52 to 2.79 in | Round ID N/A 2.906 in | Coil Size N/A 100 ft | Weight N/A 4.92 lb/coil |





