Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

Extend the life of your hose assemblies with Kuriyama's Nylon Sleeve Guard. This unique tubular black woven product provides ideal physical protection against abrasion and other external conditions found in many hydraulic hose applications. Additionally, this sleeving serves as a means of bundling several hydraulic hoses together for further protection and clean routing.

The nylon tubular sleeving withstands temperatures of 250ºF (120ºC) and has MSHA acceptance, while maintaining its flexibility in extreme cold applications.

Standard packaging is 100 foot rolls, depending on the size. Other lengths are available upon request.

"Nominal Flat Size" refers to the width of the sleeving when flat, radius to radius.
It is recommended that the ends of the sleeves be heated after cutting to resist fraying. For secure fastening, sleeves are often band clamped or tied with nylon ties.
Unit of Measure

Specifications

Brand

N/A Kuriyama

Nominal Flat Size

N/A 2.5625 in

Range of Hose OD's for this size

N/A 1.40 to 1.56 in

Round ID

N/A 1.632 in

Coil Size

N/A 100 ft

Weight

N/A 2.72 lb/coil

Type

N/A Nylon Sleeve Guard

Material

N/A Nylon

Temperature

N/A 120 ºC250 ºF