Kuriyama of America, Inc.
150 N MARTINGALE ROAD
SCHAUMBURG, IL 60173-5335 USA
Phone:
(847) 755-0360
Toll-Free FAX:
(800) 800-0320
International FAX:
(847) 885-0996
Email:
sales@kuriyama.com
Print
Back
Kuriyama of America
>
Couplings & Accessories
>
Sanitary Fittingsā¢
>
Sanitary Accessories
>
Single Pin Clamp (for I-Line)
> Part Number SPILC200
Part Number SPILC200, SPILC Series 2 in. Size Single Pin Clamp
FEATURES AND ADVANTAGES
Durable 304 stainless steel.
For use with FILS and MILS series fittings.
Unit of Measure
Imperial
Metric
Both
Features and Advantages
|
Specifications
Features and Advantages
FEATURES AND ADVANTAGES
N/A
Durable 304 stainless steel
For use with FILS and MILS series fittings
Specifications
Brand
N/A
Kuriyama
Size
N/A
2 in
Weight Each
N/A
0.77 lb
Standard Carton
N/A
36
Type
N/A
Single Pin Clamp
Application
N/A
For I-Line
Material
N/A
304 Stainless Steel
Series
N/A
SPILC
Fitting Type
N/A
Sanitary Fittingsā¢