Tri-Couple Clamps
tri-couple-clamps
Heavy Duty T-Bolt Clamps 304 Stainless Steel Band with Carbon Steel Bolt and Nut TBC-SSC Series
(33) FEATURES AND ADVANTAGES- T-Bolt design provides extra strength and creates a 360' seal to prevent leaks.
- Folded turn edge design of the band prevents damage to hoses or tubes.
- Hex nut provides easy installation.
- 304 stainless steel band, bolt, and nut.
- Carbon steel plated bolt and nut.
Heavy Duty T-Bolt Clamps 304 Stainless Steel Band, Bolt and Nut TBC-SS Series
(33) FEATURES AND ADVANTAGES- T-Bolt design provides extra strength and creates a 360' seal to prevent leaks.
- Folded turn edge design of the band prevents damage to hoses or tubes.
- Hex nut provides easy installation.
- 304 stainless steel band, bolt, and nut.
Zinc Plated Ductile Iron Double Bolt Hose Clamp DB Series
(25) FEATURES AND ADVANTAGES- Design provides for an efficient means of securing couplings and fittings to hoses.
- Double tongue saddles provided to fill the gap between the bolt lugs preventing pinching of the outside of the hose.
- Fully tightened, the clamps secure the full circumference of the hose.
SDBC-SS Series (304 Stainless Steel) Counterlockwise Spiral Double Bolt Clamp
(11) Counterlockwise Spiral Double Bolt Clamp /Asset/SDBC-SS-1-5_300.jpg
Galvanized Carbon Steel Center Punch Clamp CPCS Series
(14) FEATURES AND ADVANTAGES- Double wrapped for secure holding ability.
- A bolt free design provides for a professional low profile hose assembly.
- Compatible with most pneumatic or hand operated tools.
- Clamps are sold only by the box.
- Galvanized carbon steel.
Kuri-Clamp™ Center Punch Clamp Tool CPT Series
FEATURES AND ADVANTAGES- Designed to install and tighten center punch clamps around hoses.
- Racket action tensioning for ease of assembly.
- Durable heavy-duty carbon steel design.
- Portable for use in many different applications and locations.
- Meets ASTM A366 for cold rolled carbon steel.
Zinc Plated Carbon Steel Spiral Double Bolt Clamp (For Counterclockwise Spiral Hoses) Designed for Tigerflex® PVC Suction Hoses SDBC Series
(12) FEATURES AND ADVANTAGES- Designed for use with hoses that have a convoluted cover or helix.
- Spiral design allows for premium sealing between the convolutions or helix.
- Hex nut for easy installation and cap nut to prevent injury from sharp bolt edges.
- SDBC and SDBC-SS series have a counterclockwise left hand spiral design.
- Carbon steel spiral rod, saddle, washer, hex nut, cap nut.
Zinc Plated Carbon Steel Spiral Double Bolt Clamp (For Clockwise Spiral Hoses) Designed for Tigerflex® Tiger-TR1™ Hoses SDBCR Series
(9) FEATURES AND ADVANTAGES- Designed for use with hoses that have a convoluted cover or helix.
- Spiral design allows for premium sealing between the convolutions.
- Hex nut for easy installation and cap nut to prevent injury from sharp bolt edges.
- SDBCR series has a clockwise right hand spiral design.
- Carbon steel spiral rod, saddle, washer, hex nut, cap nut.
201 Stainless Steel Center Punch Clamp CPSS Series
(14) FEATURES AND ADVANTAGES- Double wrapped for secure holding ability.
- A bolt free design provides for a professional low profile hose assembly.
- Compatible with most pneumatic or hand operated tools.
- Clamps are sold only by the box.
- 201 stainless steel offers superior strength combined with good corrosion resistance to mild chemicals.