Heavy Duty T-Bolt Clamps 304 Stainless Steel Band with Carbon Steel Bolt and Nut TBC-SSC Series
Tri-Couple Clamps
FEATURES AND ADVANTAGES
- T-Bolt design provides extra strength and creates a 360' seal to prevent leaks.
- Folded turn edge design of the band prevents damage to hoses or tubes.
- Hex nut provides easy installation.
- 304 stainless steel band, bolt, and nut.
- Carbon steel plated bolt and nut.
Part Number |
Size Range |
Band Width |
Maximum Torque |
Weight Each |
Standard Carton |
|---|---|---|---|---|---|
| TBC-SSC019 | Size Range N/A 21/32 to 3/4 in | Band Width N/A 23/32 in | Maximum Torque N/A 6 ft·lb | Weight Each N/A 0.064 lb | Standard Carton N/A 500 |
| TBC-SSC022 | Size Range N/A 25/32 to 7/8 in | Band Width N/A 23/32 in | Maximum Torque N/A 6 ft·lb | Weight Each N/A 0.066 lb | Standard Carton N/A 500 |
| TBC-SSC025 | Size Range N/A 29/32 to 1 in | Band Width N/A 23/32 in | Maximum Torque N/A 6 ft·lb | Weight Each N/A 0.068 lb | Standard Carton N/A 500 |
| TBC-SSC028 | Size Range N/A 1 1/32 to 1 3/32 in | Band Width N/A 23/32 in | Maximum Torque N/A 6 ft·lb | Weight Each N/A 0.068 lb | Standard Carton N/A 500 |
| TBC-SSC031 | Size Range N/A 1 5/32 to 1 5/16 in | Band Width N/A 25/32 in | Maximum Torque N/A 7 ft·lb | Weight Each N/A 0.115 lb | Standard Carton N/A 500 |
| TBC-SSC035 | Size Range N/A 1 1/4 to 1 3/8 in | Band Width N/A 25/32 in | Maximum Torque N/A 7 ft·lb | Weight Each N/A 0.115 lb | Standard Carton N/A 500 |
| TBC-SSC039 | Size Range N/A 1 3/8 to 1 9/16 in | Band Width N/A 25/32 in | Maximum Torque N/A 7 ft·lb | Weight Each N/A 0.117 lb | Standard Carton N/A 500 |
| TBC-SSC043 | Size Range N/A 1 5/8 to 1 13/16 in | Band Width N/A 25/32 in | Maximum Torque N/A 7 ft·lb | Weight Each N/A 0.121 lb | Standard Carton N/A 500 |
| TBC-SSC047 | Size Range N/A 1 3/4 to 1 15/16 in | Band Width N/A 7/8 in | Maximum Torque N/A 10 ft·lb | Weight Each N/A 0.198 lb | Standard Carton N/A 200 |
| TBC-SSC051 | Size Range N/A 1 7/8 to 2 1/16 in | Band Width N/A 7/8 in | Maximum Torque N/A 10 ft·lb | Weight Each N/A 0.209 lb | Standard Carton N/A 200 |
| TBC-SSC055 | Size Range N/A 2 1/8 to 2 5/16 in | Band Width N/A 7/8 in | Maximum Torque N/A 10 ft·lb | Weight Each N/A 0.216 lb | Standard Carton N/A 200 |
| TBC-SSC059 | Size Range N/A 2 1/4 to 2 7/16 in | Band Width N/A 7/8 in | Maximum Torque N/A 10 ft·lb | Weight Each N/A 0.221 lb | Standard Carton N/A 200 |
| TBC-SSC063 | Size Range N/A 2 3/8 to 2 9/16 in | Band Width N/A 7/8 in | Maximum Torque N/A 10 ft·lb | Weight Each N/A 0.227 lb | Standard Carton N/A 200 |
| TBC-SSC067 | Size Range N/A 2 17/32 to 2 13/16 in | Band Width N/A 7/8 in | Maximum Torque N/A 10 ft·lb | Weight Each N/A 0.232 lb | Standard Carton N/A 200 |
| TBC-SSC073 | Size Range N/A 2 21/32 to 2 15/16 in | Band Width N/A 15/16 in | Maximum Torque N/A 17 ft·lb | Weight Each N/A 0.331 lb | Standard Carton N/A 100 |
| TBC-SSC079 | Size Range N/A 2 29/32 to 3 3/16 in | Band Width N/A 15/16 in | Maximum Torque N/A 17 ft·lb | Weight Each N/A 0.353 lb | Standard Carton N/A 100 |
| TBC-SSC085 | Size Range N/A 3 1/32 to 3 5/16 in | Band Width N/A 15/16 in | Maximum Torque N/A 17 ft·lb | Weight Each N/A 0.353 lb | Standard Carton N/A 100 |
| TBC-SSC091 | Size Range N/A 3 9/32 to 3 9/16 in | Band Width N/A 15/16 in | Maximum Torque N/A 17 ft·lb | Weight Each N/A 0.364 lb | Standard Carton N/A 100 |
| TBC-SSC097 | Size Range N/A 3 17/32 to 3 13/16 in | Band Width N/A 15/16 in | Maximum Torque N/A 17 ft·lb | Weight Each N/A 0.397 lb | Standard Carton N/A 100 |
| TBC-SSC103 | Size Range N/A 3 25/32 to 4 1/16 in | Band Width N/A 15/16 in | Maximum Torque N/A 17 ft·lb | Weight Each N/A 0.397 lb | Standard Carton N/A 100 |
| TBC-SSC112 | Size Range N/A 4 1/32 to 4 5/16 in | Band Width N/A 15/16 in | Maximum Torque N/A 17 ft·lb | Weight Each N/A 0.419 lb | Standard Carton N/A 100 |
| TBC-SSC121 | Size Range N/A 4 17/32 to 4 13/16 in | Band Width N/A 15/16 in | Maximum Torque N/A 17 ft·lb | Weight Each N/A 0.430 lb | Standard Carton N/A 100 |
| TBC-SSC130 | Size Range N/A 4 25/32 to 5 1/16 in | Band Width N/A 15/16 in | Maximum Torque N/A 17 ft·lb | Weight Each N/A 0.441 lb | Standard Carton N/A 100 |
| TBC-SSC139 | Size Range N/A 5 9/32 to 5 9/16 in | Band Width N/A 1 1/32 in | Maximum Torque N/A 29 ft·lb | Weight Each N/A 0.644 lb | Standard Carton N/A 60 |
| TBC-SSC148 | Size Range N/A 5 17/32 to 5 13/16 in | Band Width N/A 1 1/32 in | Maximum Torque N/A 29 ft·lb | Weight Each N/A 0.679 lb | Standard Carton N/A 60 |
| TBC-SSC161 | Size Range N/A 5 7/8 to 6 11/32 in | Band Width N/A 1 1/32 in | Maximum Torque N/A 29 ft·lb | Weight Each N/A 0.703 lb | Standard Carton N/A 80 |
| TBC-SSC174 | Size Range N/A 6 17/32 to 6 13/16 in | Band Width N/A 1 1/32 in | Maximum Torque N/A 29 ft·lb | Weight Each N/A 0.723 lb | Standard Carton N/A 80 |
| TBC-SSC187 | Size Range N/A 6 7/8 to 7 3/8 in | Band Width N/A 1 1/32 in | Maximum Torque N/A 29 ft·lb | Weight Each N/A 0.750 lb | Standard Carton N/A 60 |
| TBC-SSC200 | Size Range N/A 7 13/32 to 7 7/8 in | Band Width N/A 1 1/32 in | Maximum Torque N/A 29 ft·lb | Weight Each N/A 0.787 lb | Standard Carton N/A 60 |
| TBC-SSC213 | Size Range N/A 7 29/32 to 8 3/8 in | Band Width N/A 1 1/32 in | Maximum Torque N/A 29 ft·lb | Weight Each N/A 0.809 lb | Standard Carton N/A 60 |
| TBC-SSC226 | Size Range N/A 8 21/32 to 8 15/16 in | Band Width N/A 1 1/32 in | Maximum Torque N/A 29 ft·lb | Weight Each N/A 0.844 lb | Standard Carton N/A 60 |
| TBC-SSC239 | Size Range N/A 8 15/16 to 9 13/32 in | Band Width N/A 1 1/32 in | Maximum Torque N/A 29 ft·lb | Weight Each N/A 0.882 lb | Standard Carton N/A 60 |
| TBC-SSC252 | Size Range N/A 9 7/16 to 9 29/32 in | Band Width N/A 1 1/32 in | Maximum Torque N/A 29 ft·lb | Weight Each N/A 0.919 lb | Standard Carton N/A 60 |