SDBC-SS Series (304 Stainless Steel) Counterlockwise Spiral Double Bolt Clamp
Tri-Couple Clamps
Counterlockwise Spiral Double Bolt Clamp
Part Number |
Size |
Maximum Torque |
Weight Each |
Standard Carton |
|---|---|---|---|---|
| SDBC-SS-1.5 | Size N/A 1 1/2 in | Maximum Torque N/A 6 ft·lb | Weight Each N/A 0.20 lb | Standard Carton N/A 100 |
| SDBC-SS-2 | Size N/A 2 in | Maximum Torque N/A 6 ft·lb | Weight Each N/A 0.40 lb | Standard Carton N/A 100 |
| SDBC-SS-2.5 | Size N/A 2 1/2 in | Maximum Torque N/A 8 ft·lb | Weight Each N/A 0.55 lb | Standard Carton N/A 100 |
| SDBC-SS-3 | Size N/A 3 in | Maximum Torque N/A 8 ft·lb | Weight Each N/A 0.73 lb | Standard Carton N/A 70 |
| SDBC-SS-3.5 | Size N/A 3 1/2 in | Maximum Torque N/A 8 ft·lb | Weight Each N/A 0.94 lb | Standard Carton N/A 70 |
| SDBC-SS-4 | Size N/A 4 in | Maximum Torque N/A 24 ft·lb | Weight Each N/A 1.12 lb | Standard Carton N/A 40 |
| SDBC-SS-5 | Size N/A 5 in | Maximum Torque N/A 24 ft·lb | Weight Each N/A 1.94 lb | Standard Carton N/A 30 |
| SDBC-SS-6 | Size N/A 6 in | Maximum Torque N/A 30 ft·lb | Weight Each N/A 2.20 lb | Standard Carton N/A 20 |
| SDBC-SS-8 | Size N/A 8 in | Maximum Torque N/A 30 ft·lb | Weight Each N/A 3.04 lb | Standard Carton N/A 10 |
| SDBC-SS-10 | Size N/A 10 in | Maximum Torque N/A 30 ft·lb | Weight Each N/A 3.81 lb | Standard Carton N/A 10 |
| SDBC-SS-12 | Size N/A 12 in | Maximum Torque N/A 30 ft·lb | Weight Each N/A 4.55 lb | Standard Carton N/A 10 |