Zinc Plated Carbon Steel Spiral Double Bolt Clamp (For Counterclockwise Spiral Hoses) Designed for Tigerflex® PVC Suction Hoses SDBC Series
Tri-Couple Clamps
FEATURES AND ADVANTAGES
- Designed for use with hoses that have a convoluted cover or helix.
- Spiral design allows for premium sealing between the convolutions or helix.
- Hex nut for easy installation and cap nut to prevent injury from sharp bolt edges.
- SDBC and SDBC-SS series have a counterclockwise left hand spiral design.
- Carbon steel spiral rod, saddle, washer, hex nut, cap nut.
Part Number |
Size |
Maximum Torque |
Weight Each |
Standard Carton |
|---|---|---|---|---|
| SDBC-1.5 | Size N/A 1 1/2 in | Maximum Torque N/A 6 ft·lb | Weight Each N/A 0.18 lb | Standard Carton N/A 100 |
| SDBC-2 | Size N/A 2 in | Maximum Torque N/A 6 ft·lb | Weight Each N/A 0.36 lb | Standard Carton N/A 100 |
| SDBC-2.25 | Size N/A 2 1/4 in | Maximum Torque N/A 6 ft·lb | Weight Each N/A 0.40 lb | Standard Carton N/A 100 |
| SDBC-2.5 | Size N/A 2 1/2 in | Maximum Torque N/A 8 ft·lb | Weight Each N/A 0.48 lb | Standard Carton N/A 100 |
| SDBC-3 | Size N/A 3 in | Maximum Torque N/A 8 ft·lb | Weight Each N/A 0.66 lb | Standard Carton N/A 70 |
| SDBC-3.5 | Size N/A 3 1/2 in | Maximum Torque N/A 8 ft·lb | Weight Each N/A 0.70 lb | Standard Carton N/A 70 |
| SDBC-4 | Size N/A 4 in | Maximum Torque N/A 24 ft·lb | Weight Each N/A 1.02 lb | Standard Carton N/A 40 |
| SDBC-5 | Size N/A 5 in | Maximum Torque N/A 24 ft·lb | Weight Each N/A 1.76 lb | Standard Carton N/A 30 |
| SDBC-6 | Size N/A 6 in | Maximum Torque N/A 30 ft·lb | Weight Each N/A 2.00 lb | Standard Carton N/A 20 |
| SDBC-8 | Size N/A 8 in | Maximum Torque N/A 30 ft·lb | Weight Each N/A 2.76 lb | Standard Carton N/A 10 |
| SDBC-10 | Size N/A 10 in | Maximum Torque N/A 30 ft·lb | Weight Each N/A 3.46 lb | Standard Carton N/A 10 |
| SDBC-12 | Size N/A 12 in | Maximum Torque N/A 30 ft·lb | Weight Each N/A 4.14 lb | Standard Carton N/A 10 |