Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

FEATURES AND ADVANTAGES
  • Designed for use with hoses that have a convoluted cover or helix.
  • Spiral design allows for premium sealing between the convolutions or helix.
  • Hex nut for easy installation and cap nut to prevent injury from sharp bolt edges.
  • SDBC and SDBC-SS series have a counterclockwise left hand spiral design.
MATERIAL SPECIFICATIONS
  • Carbon steel spiral rod, saddle, washer, hex nut, cap nut.
1 - 12 of 12 | Results Per Page | View | Unit of Measure
1 

Part Number

Size

Maximum Torque

Weight Each

Standard Carton

N/A 1 1/2 in N/A 6 ft·lb N/A 0.18 lb N/A 100
N/A 2 in N/A 6 ft·lb N/A 0.36 lb N/A 100
N/A 2 1/4 in N/A 6 ft·lb N/A 0.40 lb N/A 100
N/A 2 1/2 in N/A 8 ft·lb N/A 0.48 lb N/A 100
N/A 3 in N/A 8 ft·lb N/A 0.66 lb N/A 70
N/A 3 1/2 in N/A 8 ft·lb N/A 0.70 lb N/A 70
N/A 4 in N/A 24 ft·lb N/A 1.02 lb N/A 40
N/A 5 in N/A 24 ft·lb N/A 1.76 lb N/A 30
N/A 6 in N/A 30 ft·lb N/A 2.00 lb N/A 20
N/A 8 in N/A 30 ft·lb N/A 2.76 lb N/A 10
N/A 10 in N/A 30 ft·lb N/A 3.46 lb N/A 10
N/A 12 in N/A 30 ft·lb N/A 4.14 lb N/A 10
1 - 12 of 12 | Results Per Page | View | Unit of Measure
1