Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

  • Conqueror™ CHC-CA Series One-Piece Concrete Hose Couplings

    FEATURES AND ADVANTAGES

    • One-piece design for secure connection.
    • Beveled interior shank helps eliminate material build up.
    • 1500 PSI working pressure.
    MATERIAL SPECIFICATIONS
    • Hardened steel for high abrasion resistance.

  • CHC-VS

    FEATURES AND ADVANTAGES

    • One-piece design for secure connection.
    • Beveled interior shank helps eliminate material build up.
    • 1500 PSI working pressure.
    MATERIAL SPECIFICATIONS
    • Hardened steel for high abrasion resistance.

  • Fixed Tension Concrete Hose Clamps

    FEATURES AND ADVANTAGES

    • For use with CHC-CA and CHC-VS series couplings.
    • CCAL only - Adjustable depth mechanism allows for customization of locking strength.
    • User-friendly ergonomic handles.
    • Safety pin prevents accidental opening.
    • Gasket included.
    MATERIAL SPECIFICATIONS
    • Durable steel construction.

  • Adjustable Tension Concrete Hose Clamps

    FEATURES AND ADVANTAGES

    • For use with CHC-CA and CHC-VS series couplings.
    • CCAL only - Adjustable depth mechanism allows for customization of locking strength.
    • User-friendly ergonomic handles.
    • Safety pin prevents accidental opening.
    • Gasket included.
    MATERIAL SPECIFICATIONS
    • Durable steel construction.

  • CCFLVC_Pg 249

    FEATURES AND ADVANTAGES

    • For use with CHC-VS series
    • Safety pin prevents accidental couplings. opening.
    • User-friendly ergonomic handles.
    • Gasket included.
    MATERIAL SPECIFICATIONS
    • Durable steel construction.

  • CCFLVC - Long lever_Pg.249

    FEATURES AND ADVANTAGES

    • For use with CHC-VS series
    • Safety pin prevents accidental couplings. opening.
    • User-friendly ergonomic handles.
    • Gasket included.
    MATERIAL SPECIFICATIONS
    • Durable steel construction.

  • Concrete Hose Clamp Replacement Gaskets

    FEATURES AND ADVANTAGES

    • For use with CCFL and COAL series clamps.
    • SBR Rubber compound provides abrasion and ozone resistance.

  • Concrete Hose Clamp Replacement Gaskets

    FEATURES AND ADVANTAGES

    • For use with CCFL and COAL series clamps.
    • SBR Rubber compound provides abrasion and ozone resistance.