Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

FEATURES AND ADVANTAGES
  • For use with CCFL and COAL series clamps.
  • SBR Rubber compound provides abrasion and ozone resistance.
1 - 4 of 4 | Results Per Page | View | Unit of Measure
1 

Part Number

Size

Weight Each

N/A 2 in N/A 0.10 lb
N/A 3 in N/A 0.17 lb
N/A 4 in N/A 0.22 lb
N/A 5 in N/A 0.26 lb
1 - 4 of 4 | Results Per Page | View | Unit of Measure
1