Concrete Hose Clamp Replacement Gaskets CVG Series
Concrete Pumping
FEATURES AND ADVANTAGES
- For use with CCFL and COAL series clamps.
- SBR Rubber compound provides abrasion and ozone resistance.
Part Number |
Size |
Weight Each |
|---|---|---|
| CVG200 | Size N/A 2 in | Weight Each N/A 0.10 lb |
| CVG300 | Size N/A 3 in | Weight Each N/A 0.17 lb |
| CVG400 | Size N/A 4 in | Weight Each N/A 0.22 lb |
| CVG500 | Size N/A 5 in | Weight Each N/A 0.26 lb |