Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

FEATURES AND ADVANTAGES
  • For use with CCFL and COAL series clamps.
  • SBR Rubber compound provides abrasion and ozone resistance.
Unit of Measure

Features and Advantages

FEATURES AND ADVANTAGES

N/A
  • For use with CCFL and COAL series clamps.
  • SBR Rubber compound provides abrasion and ozone resistance.

Nominal Specifications

Size

N/A 3 in

Weight Each

N/A 0.17 lb

Specifications

Type

N/A Concrete Hose Clamp Replacement Gaskets

Material

N/A SBR Rubber Compound

Brand

N/A Alfagomma®