Fixed Tension Concrete Hose Clamps CCFL Series
Concrete Pumping
FEATURES AND ADVANTAGES
- For use with CHC-CA and CHC-VS series couplings.
- CCAL only - Adjustable depth mechanism allows for customization of locking strength.
- User-friendly ergonomic handles.
- Safety pin prevents accidental opening.
- Gasket included.
- Durable steel construction.
Part Number |
Size |
Working Pressure |
Weight Each |
|---|---|---|---|
| CCFL200HD | Size N/A 2 in | Working Pressure N/A 1233 psi | Weight Each N/A 4.85 lb |
| CCFL250HD | Size N/A 2 1/2 in | Working Pressure N/A 2175 psi | Weight Each N/A 5.51 lb |
| CCFL300HD | Size N/A 3 in | Working Pressure N/A 1233 psi | Weight Each N/A 6.17 lb |
| CCFL400HD | Size N/A 4 in | Working Pressure N/A 1233 psi | Weight Each N/A 10.58 lb |
| CCFL500HD | Size N/A 5 in | Working Pressure N/A 1233 psi | Weight Each N/A 12.35 lb |