Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

FEATURES AND ADVANTAGES
  • For use with CHC-CA and CHC-VS series couplings.
  • CCAL only - Adjustable depth mechanism allows for customization of locking strength.
  • User-friendly ergonomic handles.
  • Safety pin prevents accidental opening.
  • Gasket included.
MATERIAL SPECIFICATIONS
  • Durable steel construction.
Unit of Measure

Features and Advantages

FEATURES AND ADVANTAGES

N/A
  • For use with CHC-CA and CHC-VS series couplings.
  • CCAL only - Adjustable depth mechanism allows for customization of locking strength.
  • User-friendly ergonomic handles.
  • Safety pin prevents accidental opening.
  • Gasket included.

Material Specifications

MATERIAL SPECIFICATIONS

N/A
  • Durable steel construction.

Nominal Specifications

Size

N/A 3 in

Working Pressure

N/A 1233 psi

Weight Each

N/A 6.17 lb

Specifications

Brand

N/A Alfagomma®

Type

N/A Concrete Hose Clamps

Series

N/A CCFL