Conqueror™ CCFLVC Series Fixed Lever / Long Lever Hose Clamp
Concrete Pumping
FEATURES AND ADVANTAGES
- For use with CHC-VS series
- Safety pin prevents accidental couplings. opening.
- User-friendly ergonomic handles.
- Gasket included.
- Durable steel construction.
Part Number |
Size |
Working Pressure |
Weight Each |
|---|---|---|---|
| CCFL200VC | Size N/A 2 in | Working Pressure N/A 1232 psi | Weight Each N/A 3.30 lb |
| CCFL300VC | Size N/A 3 in | Working Pressure N/A 1450 psi | Weight Each N/A 5.25 lb |
| CCFL400VC | Size N/A 4 in | Working Pressure N/A 1232 psi | Weight Each N/A 6.17 lb |
| CCFL500VC | Size N/A 5 in | Working Pressure N/A 1232 psi | Weight Each N/A 8.37 lb |